For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-STECKVERSCHR IG SK - Male connectors, parallel female thread with outer hex
Bill of material
K-07402515
DES
Identifier
K-07402515
G
Thread
G 1/8
SA
For tube O.D.
8 mm
L1
28.1 mm
SW
13 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.